Reguleringsventiler

Masthead background

Fordele ved REGULERINGSVENTILER

Precise control

Præcis kontrol

Range of solutions

Produktudvalg

Robust design

Robust design

Oversigt over REGULERINGSVENTILER

Stort udvalg af reguleringsventiler til enhver applikation

Selvvirkende temperaturreguleringsventiler

Selvvirkende trykreguleringsventiler

Skråsædeventiler med pneumatisk aktuator

Kugleventiler

Vedligeholdelse af Spira-trol reguleringsventil

Vil du vide mere om spira-trol steam-tight reguleringsventil?

Klik her for at se hvordan du kan opnå højere effektivitet og bedre procesproduktivitet med den nye reguleringsventil med dobbelt levetid og enkel vedligehold. 

Produktbrochurer

Dokumentation Sprog Referencenummer download
Controls and Instrumentation - An Introduction English SB-GCM-25 Download PDF
Spira-trol General service control valves English SB-S24-45 Download PDF

Teknisk information

Dokumentation Sprog Referencenummer download
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
'C' Series Valve Options English TI-F12-23 Download PDF
'C' Series Valve Spares English TI-F12-22 Download PDF
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 Download PDF
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 Download PDF
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 Download PDF
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 Download PDF
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 Download PDF
QLM and QLD Series Three-port Control Valves English TI-P359-14 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF
Spira-trol Two-port Control Valves EN Standard K and L Series DN15 to DN100 (½" to 4") English TI-S24-71 Download PDF
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4") English TI-P183-02 Download PDF
Temperature Control Ancillaries English TI-P033-01 Download PDF

Installationsmanualer

Dokumentation Sprog Referencenummer download
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 Download PDF
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 Download PDF
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 Download PDF
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 Download PDF

Følg os

LinkedIn Logo    

Alt om damp

hvad er reguleringsventiler?

Der findes mange forskellige slags reguleringsventiler med forskellige funktioner. Reguleringsventiler har som overordnet formål at regulere noget i et rør-/processystem, og de forskellige reguleringsventiler har forskellige formål.

Generelt kan reguleringsventiler deles op i tre kategorier:

- Reguleringsventiler til mængderegulering
- Reguleringsventiler til trykregulering
- Reguleringsventiler til temperaturregulering

Reguleringsventiler kan igen deles op i manuelle eller automatiske.

Spirax Sarco reguleringsventiler

Vi fører et bredt udvalg af reguleringsventiler til alle applikationer og behov. Vores udvalg inkluderer pneumatisk / elektrisk aktuerede 2-vejs og 3-vejs reguleringsventiler, selvregulerende ventiler, positioners, programmerbare elektroniske regulatorer og trykreduktionsventiler.

Vores sortiment af ventiler inkluderer udover reguleringsventiler også overstrømsventiler, sikkerhedsventiler, selvvirkende temperaturreguleringer og overkogssikringer.

Reguleringsventiler til trykregulering

Der er mange gode grunde til at reducere (og nogle gange opretholde) damptrykket. Denne vejledning beskriver almindelige applikationer til direkte betjening, pilotbetjente, pneumatiske, elektriske og elektropneumatiske trykstyringssystemer, herunder fordele og ulemper ved hver forskellig styringsmetode.
I nogle tilfælde ønsker man at reducere eller opretholde damptrykket i et apparatur. Til dette formål er reguleringsventiler velegnede. Reguleringsventiler af denne slags kan enten fungere ved at lukke af indtil der er opnået et tilstrækkeligt højt tryk, eller de kan åbne og lukke tryk ud, hvis trykket er højere end ønsket. Læs mere om de forskellige typer reguleringsventiler til regulering af tryk.

Reguleringsventiler til temperaturregulering

Vi har også reguleringsventiler til regulering af temperatur. Denne type reguleringsventiler bruges, hvis man ønsker at opretholde en bestemt og konstant temperatur i et rørsystem eller lignende. Reguleringsventiler til temperatur sørger for, at temperaturen øges, hvis den er for lav, og sænkes, hvis den er for høj. 

Der er en række grunde til at bruge automatisk temperaturkontrol til dampapplikationer:

For nogle processer er det nødvendigt at kontrollere produkttemperaturen inden for ret tætte grænser for at undgå, at produktet eller materialet, der behandles, bliver ødelagt.

Flashdamp fra kogende tanke er en gene, der ikke kun giver ubehagelige miljøforhold, men som også kan beskadige anlægget. Automatisk temperaturkontrol kan holde varme tanke lige under kogetemperatur.