Steam Control

Masthead background

Overview of Products:

These Food Contact Material (FCM) compliant products provide the following benefits:

  • The Spira-trol Food+ Control Valve is a device used to regulate the flow, pressure, or level of a fluid used in direct or indirect contact with Food.
  • The EL3600 Pressure Transmitter is a device that measures the pressure of gases or liquids and converts this measurement into an electrical signal for monitoring and control purposes. 
  • The EL2270 Temperature Sensor is a device that detects and measures temperature and converts this data into an electrical signal for monitoring or control. The EL2271 comes with a transmitter. Both of these solutions are Food Contact Material (FCM) compliant when ordered with a Food+ Thermowell, which then becomes the part in contact with the process fluid.
  • The SRV461 and SRV463 Food+ are direct-acting Automatic Valve that are designed to accurately and reliably reduce steam pressure for an application where the fluid is in direct or indirect contact with food.

Technical Documentation

document language reference number download
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell English TI-P322-06 Download PDF
EL3600 Pressure Transmitter English TI-P786-02 Download PDF
Spira-trol Food+ Control Valves EN Standard DN15 to DN100 English TI-P742-01 Download PDF
SRV461S and SRV463S Stainless Steel Direct Acting Pressure Reducing Valves English TI-P186-01 Download PDF

Installation Documentation

document language reference number download
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell English IM-P322-05 Download PDF
EL3600 Pressure transmitter English IM-P786-01 Download PDF
Spira-trol Food+ Two-port Control Valves English IM-P742-02 Download PDF