Metering and Monitoring

Masthead background

Overview of products:

These Food Contact Material (FCM) compliant products provide the following benefits:

  • The VLM30 Food+ is an in-line Vortex Flowmeter that measures the flow by detecting the local velocity of the fluid that is in direct or indirect contact with food.
  • The Sanitary Pressure Gauge is suitable for steam applications in direct or indirect contact with food. This comes complete with a pressure relief valve fitted in the top case.
  • The SSC20 Sample Cooler has been specifically designed for taking high quality chemical, conductivity and microbiological samples quickly and safely from steam systems where in direct or indirect contact with food.

 

Technical Documentation

document language reference number download
Sanitary Pressure Gauge English TI-P027-05 Download PDF
VLM30/VLM30 Food+ In-line Vortex Flowmeter English TI-P736-01 Download PDF

Installation Documentation

document language reference number download
Hygienic Pressure Gauge English IM-P027-10 Download PDF
SSC20 Sanitary Sample Cooler English IM-P403-83 Download PDF
VLM30/VLM30 Food+ In-Line Vortex Flowmeter English IM-P736-02 Download PDF