Please find your search results below. Filtering by location will help you find the most relevant information:
Spirax Sarco's BSA3HP is a high quality, zero emission bellows sealed stop valve in carbon steel for pressure ratings up to PN100 and ASME Class 600.
Robinets hautes pressions à soupape à soufflet BSA3HP de grande qualité en acier au carbone et à zéro émission pour pressions nominales jusqu’à PN100 et ASME Classe 600.
/global/fr-FR/produits/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valveSpirax Sarcos BSA3HP er en høykvalitets, nullutslipps belgtettende stengeventil i karbonstål for trykkverdier opp til PN100 og ASME klasse 600.
/global/nn-NO/products/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valvesLas bombas purgador automáticas de Spirax Sarco APT14, APT14HC y APT14SHC son receptores de desplazamiento embridados o roscados con una presión nominal de PN16. Estos dispositivos son capaces de purgar o bombear automáticamente, en función de las condiciones de la tubería. Funcionan con vapor y se utilizan para eliminar el condensado de la planta de proceso en todas las condiciones de funcionamiento, incluido el vacío.
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.
/global/en-GB/products/clean-steam/steritrol-clean-service-control-valveA full bore ball valve suitable for compressed air and other fluids and gases compatible with the materials of construction and pressure/temperature limits (contact Spirax Sarco for details). It is designed to provide dead tight shut-off for pneumatic and other applications.
Both the M21Si and M21Vi are reduced bore ball valves, with a single piece body, having ISO mounting as standard. They are designed to be isolating valves, which can be used with the majority of industrial fluids, not control valves.
De ISMC32 is een stalen reviseerbare bimetaalcondenspot die in standaarduitvoering voorzien is van een geïntegreerde Spiratec sonde en rechte aansluitingen en heeft een geïntegreerde cilindrische Y-type filter.
The Spirax Sarco APT14, APT14HC and APT14SHC automatic pump traps are flanged or screwed displacement receivers pressure rated to PN16. The units are capable of automatically trapping or pumping, depending on pipeline conditions. The unit is operated by steam and is used to remove condensate from process plant under all operating conditions including vacuum.