Hiter Controls is a pioneer in the supply of control valves for the sugar, ethanol and energy industry. The company has developed specific solutions for critical applications where valves need to accurately perform tasks of great responsibility in applications such as Bottom Discharge,
Minimum Pump Flow Recirculation, Boiler Start and Level Control, Desuperheating and Steam Conditioning. There are also complete control valve solutions for use in the sugar and/or ethanol manufacturing process, such as double or triple eccentricity butterfly valves, segmented ball valves and others.
Hiter's globe valves provide excellent sensitivity, precise control, and easy adjustment, with significantly reduced weight and size.
Steam desuperheaters have been developed to provide precise and economical temperature control by injecting cooling water into the steam pipe.
Hiter's innovative and economical conditioning valve is an efficient solution for the correct control of flow velocity for pressure reduction control, meeting the most severe temperature and pressure conditions.
Rotary valves feature a more compact design compared to globe valves, offering an excellent cost-benefit ratio for large diameters. Additionally, they provide greater flow capacity, high rangeability, and superior sealing capability.
自力式减压阀可进行精确调节,设计用于释放和降低蒸汽、水、油、空气等流体介质的压力。它们用于调节阀门上游或下游的压力,并确保其稳定。
Cuando se trata de válvulas de control, Hiter es el nombre más referencial en el mercado brasileño. Tenemos más de 50 años de experiencia en Brasil fabricando soluciones especiales de control, por lo que sabemos cómo ofrecer los mejores resultados a nuestros clientes.
Disponemos de una amplia gama de válvulas y actuadores fabricados en diversos materiales y con accesorios capaces de soportar las condiciones más duras.