Hiter Controls provides complete solutions for process control valves for the chemical and petrochemical industries. Our extensive range of products covers the most diverse applications in the sector.
For the chemical industry we have valves made of special alloys such as Hastelloy and Monel for use in corrosive processes. We also have valves with castles equipped with integrated bellows, preventing leakage to the environment ideal for use in hazardous or corrosive fluids.
Globe type valves for use in low flow with micro CV, typical in chemical dosing applications. Hiter also has control valve solutions for the most diverse processes in the petrochemical industry. Our globe valves, available in pressure classes up to 2500#, have special internals for solutions against cavitation and high noise, and can be manufactured in various materials to meet specific needs and harsh applications.
Hiter's globe valves provide excellent sensitivity, precise control, and easy adjustment, with significantly reduced weight and size.
The self-operated reducing valves, with precise adjustment, are designed to relieve and reduce pressure in lines of steam, water oil, air, gas and other liquids. They are used to regulate the pressure upstream or downstream of the valve and ensure its stability.
Rotary valves feature a more compact design compared to globe valves, offering an excellent cost-benefit ratio for large diameters. Additionally, they provide greater flow capacity, high rangeability, and superior sealing capability.