Hiter Controls is a Brazilian company pioneering in the development of control valve solutions for the oil and gas sector. We offer solutions for a wide range of applications, from exploration (upstream) and transport (midstream) to oil and gas refining (downstream).
Control valve solutions for off-shore (FPSO) or on-shore applications. Typical products in our portfolio for this industry are globe or rotary control valves made with special materials such as duplex or super duplex stainless steel and valves with special internals for cavitation control in unclean fluids.
Special internals for noise and cavitation control are also available in the many different configurations to match each specific process. Compressor anti-surge valves, injection valves, valves for separators and distillation towers and emergency shut-off valves are just some of the applications we offer in the oil and gas industry.
Hiter's globe valves provide excellent sensitivity, precise control, and easy adjustment, with significantly reduced weight and size.
The self-operated reducing valves, with precise adjustment, are designed to relieve and reduce pressure in lines of steam, water oil, air, gas and other liquids. They are used to regulate the pressure upstream or downstream of the valve and ensure its stability.
Rotary valves feature a more compact design compared to globe valves, offering an excellent cost-benefit ratio for large diameters. Additionally, they provide greater flow capacity, high rangeability, and superior sealing capability.
Cuando se trata de válvulas de control, Hiter es el nombre más referencial en el mercado brasileño. Tenemos más de 50 años de experiencia en Brasil fabricando soluciones especiales de control, por lo que sabemos cómo ofrecer los mejores resultados a nuestros clientes.
Disponemos de una amplia gama de válvulas y actuadores fabricados en diversos materiales y con accesorios capaces de soportar las condiciones más duras.
O posicionador eletropneumático EP6 pode controlar qualquer válvula que seja acionada por um atuador pneumático linear ou rotativo em conformidade com a norma NAMUR. Ele garante uma proporcionalidade exata entre o curso da válvula e o valor do sinal elétrico de entrada (mA) no posicionador.