The CSG-HS is a clean steam generation system designed to guarantee steam quality in all dynamic load changes to match the application.
Our specialist engineers conducted a worldwide research programme to understand the needs and challenges that our customers were facing in the generation of high quality steam within hospitals and healthcare, in particular the well-known industry problem of wet packs in the sterilisation process.
This research formed the foundation for a ‘ground up’ redesign of our CSG portfolio and the development of CSG-HS, enabling us to offer a clean steam generation solution that consistently delivers, with no drop in reliability even when demand peaks.
CSG-HS includes a range of innovative design features and is supplied packaged and ready to install with simple commissioning.
The CSG-HS is designed for maximum performance and reliability – a steam supply you can count on without interruptions to your sterilisation processes
Unlike alternative steam solutions, the CSG-HS can be housed externally from your main Sterile Services Department. This means when routine maintenance is required, you can do it without entering the sterile environment – so less risk of contamination and less interruption to your sterilisation processes.
Size: |
CSG - HS - 020 |
nominal production capacity 233 kg/h (513 lbs/hr)* |
|
CSG - HS - 055 |
nominal production capacity 620 kg/h (1366 lbs/hr)* |
||
CSG - HS - 125 |
nominal production capacity 1384 kg/h (3051 lbs/hr)* |
||
CSG - HS - 180 |
nominal production capacity 2016 kg/h (4444 lbs/hr)* |
(*) max steam production at reference operating conditions: primary steam at 9 bar g (130.5 psi g), production at 4 bar g (58 psi g), feed water at 20 °C (68 °F).
Primary side | Design pressure | 13 bar g |
(188 psi g) |
For a bespoke design contact Spirax Sarco | |
Design temperature | 195.1 °C |
(383 °F) |
|||
Secondary side |
Design pressure |
8 bar g |
(116 psi g) | ||
Design temperature |
195.1 °C |
(383 °F) |
|||
Safety valve set pressure |
7 bar g |
(101.5 psi g) | |||
Feedwater |
Design pressure |
8 bar g |
(116 psi g) |
||
Design temperature |
without pump |
110 °C |
(230 °F) |
||
with pump | 100 °C |
(212 °F) |
Without pump | With pump |
Minimum ambient temperature: 0 °C |
|
Production |
Clean saturated steam, up to 6 bar g/165.0 °C |
||
Primary side |
Plant steam, up to 12 bar g/191.7 °C |
||
Feedwater | P min. ≥ P clean steam + 0.5 bar g (P min. ≥ P clean steam + 7.2 psi g) |
Net positive suction head required (see IM) |
|
P max 8 bar g/T max 110 °C (P max 116 psi g/T max 230 °F) |
P max 8 bar g/T max 80 °C |
Note: Feedwater is recommended to be demineralised or Reverse Osmosis quality to ensure high performance.