Our range of advanced clean steam solutions are ideal for sterile production environments.
The 316L stainless steel AVM7 is a maintainable thermostatic air vent for removing air and other non-condensable gases from clean steam systems.
BT6-B lauhteenpoistin on valmistettu 316L vähähiilisestä haponkestävästä teräksestä. BT6-B on suunniteltu "pure" ja puhdashöyryjärjestelmiin. BT6-B tyhjenee täysin vedestä, kun höyryjärjestelmä suljetaan, jolloin bakteerikasvustolle ei anneta mahdollisuutta kasvaa seisokin aikanakaan. BT-6 lauhteenpoistinten tyypilliset käyttökohteet ovat bioreaktorit, puhdashöyrykehittimet, puhdashöyryputkistojen lauhteenpoisto, CIP ja SIP sterilisointi, puhdashöyrysuodatinasemat ja autoklaavit.
The 316L stainless steel BTM7 is a maintainable thermostatic steam trap for removing condensate from clean steam systems.
Our preassembled, easy to install, clean steam generators are ideal when you need high-quality steam for your process.
Complying with the ASME BPE guide (2005 edition) standard, the CS10 Stainless Steel Clean Steam Separator removes entrained moisture from clean and pure steam systems.
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar.
The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processing and other high purity industries.
The SRV66 is a 316L stainless steel, self-draining sanitary pressure regulating valve for use with steam, water and inert industrial gases.
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.
The SVL488 is a high capacity stainless steel full-lift clean service safety valve designed to AD Merkblatt A2 and TRD 421 standards and suitable for pure steam, vapour and inert gases.