The SRV66 is a 316L stainless steel, self-draining sanitary pressure regulating valve for use with steam, water and inert industrial gases.Reliable pressure reduction is achieved without an external pressure sensing line and it has clean in place (CIP) and sterilize in place (SIP) capability.
Dokumentation | Sprog | Referencenummer | download |
---|---|---|---|
SRV66 Sanitary Pressure Reducing Valve | English | TI-P186-08 | Download PDF |
SRV66HC High Capacity Sanitary Pressure Reducing Valve | English | TI-P186-10 | Download PDF |
Dokumentation | Sprog | Referencenummer | download |
---|---|---|---|
SRV66 Sanitary Pressure Reducing Valve | English | IM-P186-09 | Download PDF |
SRV66HC High Capacity Sanitary Pressure Reducing Valve | English | IM-P186-11 | Download PDF |