Reusing waste steam with a Steam Jet Thermocompressor will improve steam generation efficiency and reduce your energy costs.
It’s simple, compact and lightweight construction means it’s easy to install into a pipeline and enables overhead installations.
It has low capital and operating costs.
There are no moving or rotating parts.
Minimal maintenance is needed meaning the units can be installed in remote or locations.
Oil free discharge ensures there is no lubrication contamination.
Suitable for hazardous areas.
Virtually silent operation.
Steam Jet Thermocompressor - How it works
Steam Jet Thermocompressor
English
SB-P493-03