The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processing and other high purity industries.
/global/en-US/products/clean-steam/m70i-and-m80i-sanitary-ball-valvesManufactured to stringent specification providing reliable tight shut-off and less maintenance.
/global/en-US/products/isolation-valves/ball-valves-and-actuatorsThe Model 61 is an all stainless steel full port, full bore hygienic ball valve, suitable for steam, liquid and gas applications.
M10V is a three piece body ball valve designed for use as an isolating valve with the majority of industrial fluids. The M10V can be serviced without removing the valve from the pipeline (screwed and welded versions only).
Ball Valve M10s
The M10S three-piece body ball valve has been designed for use as an isolating valve, not a control valve, and can be serviced without removal from the pipeline (screwed and welded versions only).
The M10HPi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard. It features a special floating ball, which has received a surface hardening and a blow-out proof stem.
The URPA series is a range of spring return (90°) pneumatic rack and pinion actuators which automate Spirax Sarco ball valves in a wide range of industrial applications. Actuators will operate at temperatures between -10°F to 195°F and input pressures at 80 psig.
Spirax Sarco’s range of sanitary ball valves form part of a comprehensive product range for high purity applications, where system integrity, product quality and documentation are paramount.
The M33F ISO, M33S ISO and M33V ISO Ball Valves, full bore two-piece body ball valves that are covered in this document have a floating ball as standard and are produced in accordance with API 6D. They have been designed for use as isolating valves, not control valves.