Steam is often the heat source of choice for large institutions such as college or university campus’, hospitals, residential buildings or offices due to its efficiency, controllability and high heat carry capacity. Steam offers a versatile energy source for heating and domestic water supply which can be used in a variety of institutions applications, including:
Space conditioning
Hot water heating
Sterilization of hospitals medical equipment
Dining services
Pool heating
Spirax Sarco offers a range of solutions for the generation, transportation, monitoring, management and recovery of steam and condensate to ensure maximum fuel efficiency and minimal water consumption. Institutions often require steam production for 365 days a year. Any break in supply often incurs significant inconvenience for patrons of the building.
Our highly knowledgeable steam experts will highlight weak points in your building's system, offering cost-effective solutions to mitigate any potential risk of disruption to supply. Our high-quality solutions will ensure minimal downtime for installation and maintenance to ensure your steam supply is consistently and efficiently delivering steam to the point of use.
This compact steam heat exchange unit covers a wide range of domestic and hot water process duties from 110 KW (37.5 GPM) to 1800 KW (614 GPM)
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
Steam Trap population improvement reduces carbon emissions.
EasiHeat heat exchanger package resolves hot water challenges at university.
Need your control valve in a hurry? Get your Spira-trol control Valve within 4 business days or less. The program has been designed to allow the control valve to be readily configured, built and shipped within 4 business days or less and now includes stainless steel, carbon steel, cast iron, and Steam-Tight PEEK seat.
Efficient and flexible heat exchange solutions to meet your steam system requirements.
Returning condensate to the boiler house is essential for steam plant efficiency. For applications needing assisted flow we have the right pump for your system.
Simple self-acting controls to systems that match highly sophisticated control loops. Every control solution covered in our range.
Secure steam control with class VI isolation in one valve with a flip over seat to double the life, providing the customer with a reduced total cost of ownership.