Contaminated steam in direct contact with your food manufacturing process is a risk to product quality and food safety. If the only acceptable risk is 0% biological, chemical and physical contamination, then a dedicated clean steam supply is recommended. The CSG-FB is a clean steam generation system that supplies good quality dry steam to your food manufacturing process at all times.
Watch to find out how Spirax Sarco can help you guarantee product quality to protect your customers
Size: |
CSG - FB - 020 |
nominal production capacity 200 kg/h (440 lbs/hr)* |
|
CSG - FB - 050 |
nominal production capacity 500 kg/h (1002 lbs/hr)* |
||
CSG - FB - 110 |
nominal production capacity 1100 kg/h (2425 lbs/hr)* |
||
CSG - FB - 160 |
nominal production capacity 1600 kg/h (3527 lbs/hr)* |
(*) max steam production at reference operating conditions: primary steam at 10 bar g (145 psi g), production at 5 bar g (73 psi g), feed water at 20 °C (68 °F).
Primary side | Design pressure | 13 bar g |
(188 psi g) |
For a bespoke design contact Spirax Sarco | |
Design temperature | 195.1 °C |
(383 °F) |
|||
Secondary side |
Design pressure |
8 bar g |
(116 psi g) | ||
Design temperature |
195.1 °C |
(383 °F) |
|||
Safety valve set pressure |
7 bar g |
(101.5 psi g) | |||
Feedwater |
Design pressure |
8 bar g |
(116 psi g) |
||
Design temperature |
without pump |
110 °C |
(230 °F) |
||
with pump | 100 °C |
(212 °F) |
Without pump | With pump |
Minimum ambient temperature: 0 °C |
|
Production |
Clean saturated steam, up to 6 bar g/165.0 °C |
||
Primary side |
Plant steam, up to 12 bar g/191.7 °C |
||
Feedwater | P min. ≥ (P clean steam*1.1) + 0.5 bar g (P min. ≥ (P clean steam*1.1) + 7.2 psi g) Note, If pre-heater option selected, up to an additional 0.5 bar (7.2 psi) of feedwater pressure may be needed in excess of the calculation above depending upon system size and process conditions. |
Net positive suction head required (see IM) |
|
P-target. ≥ (P clean steam*1.1) + 1 bar g * (P-target. ≥ (P clean steam*1.1) + 7.2 psi g) *This pressure may need to be varied on commissioning, see IM. Note, If pre-heater option selected, up to an additional 0.5 bar (7.2 psi) of feedwater pressure may be needed in excess of the calculation above depending upon system size and process conditions. |
Note: Feedwater is recommended to be demineralised or Reverse Osmosis quality to ensure high performance.
Is there a hidden ingredient in your food process
English
SB-CSG-FB
CSG-FB Clean steam generation system for Food & Beverage
English
TI-P664-01
CSG-FB Clean steam generation system for Food & Beverage
English
IM-P664-02