Nominated for the 2016 Plant Engineering Product of the Year award

Spirax Sarco Products

12/16/2016

Spirax Sarco, Inc. announces that the PC4000 Pipeline Connector is a finalist for Plant Engineering Magazine – 2016 Product of the Year in the Energy Management category.

The PC4000 has been developed to satisfy the needs of modern process industries, significantly simplifying installation and reducing maintenance time. Traditional steam trapping assemblies often require the plant to be shutdown for new traps to be installed, taking significant time and reducing production output. The PC4000 pipeline connector, with double isolation, allow steam traps to be installed without the need for process shutdown.

The PC4000 pipeline connector is ideal for the oil, petrochemical and specialty chemical industries and is suitable for manifold applications where steam traps are used for tracing.

Some of the features and benefits include:

ASME 600 rated forged body – suitable for use on lines up to 800°F

Fully shrouded piston valve stem – reducing potential of corrosion

Strainer fitted as standard – protects steam trap from debris entrained in the condensate

This is the 28th year Plant Engineering has offered the Product of the Year contest for the best new products that improve productivity and safety in manufacturing operations. Each subscriber receives an electronic ballot via email with all of the year’s new product finalists. The voter chooses which new product he/she thinks will most help their operation and the ballot is submitted for tabulation. Get access to the 2016 Product of the Year ballet here. Voting closes on December 30, 2016 and Plant Engineering will announce the winner of the Gold, Silver, and Bronze awards in the April 2017 edition of the magazine available in both print and digital.

Related Reading