Compact desuperheater designed to operate with low sprinkler water flow rates in small diameter steam lines. Desrecalentador compacto diseñado para funcionar con bajos caudales de agua de aspersión en líneas de vapor de pequeño diámetro.
It has a Venturi-type passage orifice, which offers optimum vapour desuperheating efficiency. Dispone de un orificio de paso de tipo Venturi, que ofrece una eficacia óptima de desrecalentamiento del vapor.
These devices are widely used to desuperheat steam in various industrial processes to ensure the energy efficiency of the systems.
Model |
Type |
Sizes |
Classes |
Connections |
Materials |
Others |
DAC Series | Venturi type desuperheater | 1" to 24" | 150 to 1500 | Between flanges | Carbon, stainless or alloy steel, others on request. | Assembly - between flanges |