DAB Series

Masthead background

Overview

Steam desuperheater with multiple nozzles designed to operate with large flows of sprinkler water. Desrecalentador de vapor con múltiples boquillas diseñado para funcionar con grandes caudales de agua de aspersión.

The flow of sprinkler water is controlled by a control valve. El caudal de agua de los aspersores se controla mediante una válvula de control.

The high velocity at the nozzle outlet ensures fine atomisation, which leads to rapid evaporation of the cooling water. La alta velocidad a la salida de la boquilla garantiza una atomización fina, lo que conduce a una rápida evaporación del agua de refrigeración.

Model 

Type

Sizes

Classes

Connections

Actioning

Materials

Internals

Materials 

DAB Series Variable area radial nozzle desuperheater Assembly - Line from 8" to 70" 150 to 2500 Steam pipes in carbon steel, alloy steel or stainless steel, water pipes in carbon steel or stainless steel. Tubos de vapor de acero al carbono, acero aleado o acero inoxidable, tubos de agua de acero al carbono o acero inoxidable. Carbon or alloy steel body Steam pipes in carbon steel, alloy steel or stainless steel, water pipes in carbon steel or stainless steel. Tubos de vapor de acero al carbono, acero aleado o acero inoxidable, tubos de agua de acero al carbono o acero inoxidable. Stainless steel internals with inconel spring Carbon steel, carbon alloy steel
 

Technical Documentation

Title

DAB Series Steam Desuperheater

language

English

reference number

TI-P605-09-EN-ISS1

Download

Download PDF

Contact us to learn more

We'll help you find the right solution