DA Series

Masthead background

Overview

The DA Series Desuperheater is basically composed of an actuator and a control valve with integrated pulverisation integrated into one sole unit. El desobrecalentador de la serie DA se compone básicamente de un actuador y una válvula de control con pulverización integrada en una sola unidad.

Its standard pneumatic actuator has a simple action piston and spring return. Su actuador neumático estándar tiene un pistón de simple efecto y retorno por muelle.

They are frequently used to control steam temperature in many different industrial segments. Se utilizan con frecuencia para controlar la temperatura del vapor en muchos segmentos industriales diferentes.

Model 

Type

Sizes

Classes

Connections

Actioning

Materials

Seal

 DA Series  Desuperheater with vortex type nozzles  Assembly - Line from 6º to 24º  150 to 300 1st ANSI - Water line, 3rd ANSI - Steam line Pneumatic or electric piston  Carbon steel, stainless steel or chrome molybdenum steel. Metal-metal
 

Technical Documentation

Title

Dessuperaquecedor Série DA

language

Brasil

reference number

TI-P368-01-EN-ISS1

Download

Download PDF

Installation Documentation

document language reference number download
DAB Series - Desuperheater English IM-P605-17-EN-ISS1 Download PDF
Série DA Español IM-P605-18-ES-ISS1 Download PDF
Série DA Brasil IM-P605-18-PT-ISS1 Download PDF

Contact us to learn more

We'll help you find the right solution