The SCVH series vapour conditioning valve is designed to simultaneously reduce steam pressure and temperature using a single control valve, eliminating the pressure reducing valve and desuperheater used in the conventional steam conditioning system.
This valve concept considerably reduces investment costs.
Model |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
SCVH Series | Input from 3" to 60" Output from 4" to 60" |
Input from 300 to 2500 Output from 150 to 900 |
Flanged or butt-welded | Actuator piston-type pneumatic or electric |
Carbon steel, alloy steel (cast or forged) | Stainless steel hardened with Stellite | Characterised cage type or low-noise cage |
SCVH Series Steam Conditioning Valve
English
TI-P419-01-EN-ISS1