The VTH Series segmented ball valve is used in control of liquid, gas and steam applications. Segmented Ball Control Valve with double bearing and self-adjustable valve seat designed for accurate and reliable control over a wide range of fluids such as steam, liquid and gas applications. A simple and economical alternative for control solutions in a wide range of industries.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
VT-H Series |
Segmented Ball |
1" to 30" |
150 to 300 |
For mounting between flanges (wafer) or lug |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal and PTFE |
Integrated and reduced, microflow, low noise and anti-cavitation |