RTC Series

Masthead background

RTC Series

Combines high quality and long useful life. Its triple-eccentric design provides zero leakage and applicability in critical processes with higher pressures, load losses and temperatures. It is the best option for critical blocking that requires tight sealing.

Model

Type

Sizes

Classes

Connections

Actioning

Materials

Seal

Internals

RTC Series

Triexentric disc

3" to 48"

150 to 300

Flanged or for mounting on flanges (wafer)

Manual, pneumatic (diaphragm or piston), electric or hydraulic

Carbon steel, stainless steel or special alloys

Metal-metal or metal-graphite lamella (watertight)

Construction - Fire-safe


Technical Documentation

Title

Válvula Rotativa Triexcêntrica Série RTC

language

Brasil

reference number

TI-P368-01-EN-ISS1

Download

Download PDF

Installation Documentation

document language reference number download
Série RTC Español IM-P456-13-ES-ISS1 Download PDF
Série RTC Brasil IM-P456-13-PT-ISS1 Download PDF
RTC Series English IM-P456-14-EN-ISS1 Download PDF