Control valve with eccentric rotating plug and self-alignment features at point of contact with the seat, which provides excellent sealing with low acting torque. This valve is made for pressure differences up to 50 barg. Its eccentric plug gives it superior rangeability compared to other types of plug.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
RPH Series |
Eccentric Plug Type |
1" to 12" |
150 to 600 |
For mounting between flanges (wafer)a or lug |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal or resilient |
Integrated and reduced |
Válvula de Obturador Excêntrico Rotativo Série RPH
Brasil
TI-P368-01-EN-ISS1
document | language | reference number | download |
---|---|---|---|
RPH Series | English | IM-P428-01-EN-ISS1 | Download PDF |
Serie RPH | Español | IM-P428-01-ES-ISS1 | Download PDF |
Série RPH | Brasil | M-P428-01-PT-ISS1 | Download PDF |