87H Series

Masthead background

Overview

Double-offset butterfly valve according to API 609B standard. The concept of double offset ensures increased lifespan, as the disc only contacts the seat during closing, leaving the rest of the stroke with minimal friction. Tight sealing and easy maintenance are inherent characteristics of this product.

Model

Type

Sizes

Classes

Connections

Actioning

Materials

Seal

87H Series

Butterfly, Eccentric Disc

2" to 72"

PTM up to 50 bar

For mounting between wafer or lug flanges

Pneumatic manual or electric

Carbon steel, stainless steel or special alloys

Metal-metal and PTFE