Concentric butterfly valve according to API 609A standard, with ductile iron body, standard disc in stainless steel 316, and EPDM seat. Other body, disc, and seat materials also available. Operated by lever, gearbox, pneumatic actuator, or electric actuator.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
14H Series |
Concentric butterfly |
1’’ a 60’’ |
Working pressure up to 16 bar |
For mounting between class 150 (wafer) flanges |
Pneumatic manual, electric |
Cast iron, stainless steel |
Metal-metal |
API 598 (watertight)
|
document | language | reference number | download |
---|---|---|---|
Catálogo de Treinamentos Hiter 2024 | SB | Download PDF | |
GS-X1 & GS-X2 Controllers | International (English) | SB-P794-06-EN ISS1 | Download PDF |
GS-X1 & GS-X2 Programmable Controllers | International (English) | SB-P794-06-EN ISS1 | Download PDF |
document | language | reference number | download |
---|---|---|---|
Controlador de Pressão Série 45 | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Dessuperaquecedor Série DA | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Válvula Rotativa Triexcêntrica Série RTC | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Válvula de Controle REVEL | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Válvula de Controle Série 85 - 3 Vias | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Válvula de Obturador Excêntrico Rotativo Série RPH | Brasil | TI-P368-01-EN-ISS1 | Download PDF |
Atuador a Pistão Série AP | Brasil | TI-P368-05-PT-ISS1 | Download PDF |
PP Series Pneumatic Series Actuator | English | TI-P368-07-EN-ISS1 | Download PDF |
85 Series 2 Way Control Valves | English | TI-P414-03-EN-ISS1 | Download PDF |
Série 85 Válvula de Controle 2 Vias | Brasil | TI-P414-03-PT | Download PDF |
1000 and 1000A Series 2 Way Control Valves | Brasil | TI-P415-01-EN-ISS1 | Download PDF |
SCVH Series Steam Conditioning Valve | English | TI-P419-01-EN-ISS1 | Download PDF |
DAB Series Steam Desuperheater | English | TI-P605-09-EN-ISS1 | Download PDF |
document | language | reference number | download |
---|---|---|---|
Série RC | Español | IM-P251-01-ES-ISS1 | Download PDF |
Série RC | Brasil | IM-P251-01-PT-ISS1 | Download PDF |
RC Series | English | IM-P251-02-EN-ISS1 | Download PDF |
85 Series | English | IM-P414-06-EN-ISS1 | Download PDF |
85 Series | English | IM-P414-06-EN-ISS1 | Download PDF |
Série 85 Guia de Instalação e Manutenção | Brasil | IM-P414-07-PT | Download PDF |
Serie 85 | Español | IM-P414-08-ES-ISS1 | Download PDF |
1000 Series Classes 150 to 600 ANSI | English | IM-P415-02-EN-ISS1 | Download PDF |
Série 1000 (Classes 150 a 600 ANSI) | Brasil | IM-P415-04-PT-ISS1 | Download PDF |
Série 1000 (Classes 900 a 2500 ANSI) | Brasil | IM-P415-05-PT-ISS1 | Download PDF |
Serie 1000 (Clases 150 a 600 ANSI) | es | IM-P415-08-EN-ISS1 | Download PDF |
Serie 1000 (Clases 150 a 600 ANSI) | Español | IM-P415-08-EN-ISS1 | Download PDF |
Série 85 Três Vias | Brasil | IM-P416-01-PT-ISS1 | Download PDF |
85-3 Ways Series | English | IM-P416-02-EN-ISS1 | Download PDF |
Série 85 - Tres Vias | Español | IM-P416-03-ES-ISS1 | Download PDF |
Válvula Globo Série 85 Criogênica | Español | IM-P416-04-PT-ISS1 | Download PDF |
Série 86 | Brasil | IM-P416-07-PT-ISS1 | Download PDF |
Serie 86 | Español | IM-P416-09-ES-ISS1 | Download PDF |
Série 900 - 3 Vias | Brasil | IM-P416-10-PT-ISS1 | Download PDF |
900 Series | English | IM-P416-11-EN-ISS1 | Download PDF |
Serie 900 | Español | IM-P416-12-ES-ISS1 | Download PDF |
Série 2003 - Classes 900 à 2500 ANSI | Brasil | IM-P416-13-PT-ISS1 | Download PDF |
2003 Series Classes 900 to 2500 ANSI | English | IM-P416-14-EN-ISS1 | Download PDF |
Serie 2003 Clases 900 a 2500 ANSI | es | IM-P416-15-ES-ISS1 | Download PDF |
Serie 2003 Clases 900 a 2500 ANSI | Español | IM-P416-15-ES-ISS1 | Download PDF |
Série 2003 - Classes 150 à 600 ANSI | Brasil | IM-P416-16-PT-ISS1 | Download PDF |
2003 Series Classes 150 to 600 ANSI | English | IM-P416-17-EN-ISS1 | Download PDF |
Serie 2003 - Clases 150 a 600 ANSI | es | IM-P416-18-ES-ISS1 | Download PDF |
Español | IM-P416-18-ES-ISS1 | Download PDF | |
Série 89 | Brasil | IM-P416-25-PT-ISS1 | Download PDF |
89 Series | English | IM-P416-26-EN-ISS1 | Download PDF |
Série 89 | Español | IM-P416-27-ES-ISS1 | Download PDF |
Série FE | Brasil | IM-P418-01-PT-ISS1 | Download PDF |
FE Series | English | IM-P418-02-EN-ISS11 | Download PDF |
Piloto Controlador de Pressão | Español | IM-P418-07-ES-ISS1 | Download PDF |
Pressure Control Pilot 45 Series | English | IM-P418-08-EN-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | English | IM-P419-03-EN-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | es | IM-P419-03-ES-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | Español | IM-P419-03-ES-ISS1 | Download PDF |
Série VTN | Brasil | IM-P427-01-PT-ISS1 | Download PDF |
RPH Series | English | IM-P428-01-EN-ISS1 | Download PDF |
Serie RPH | Español | IM-P428-01-ES-ISS1 | Download PDF |
Série 87B | Español | IM-P429-01-ES-ISS1 | Download PDF |
Série 87B | Brasil | IM-P429-01-PT-ISS1 | Download PDF |
87B Series | English | IM-P429-02-EN-ISS1 | Download PDF |
Série RTC | Español | IM-P456-13-ES-ISS1 | Download PDF |
Série RTC | Brasil | IM-P456-13-PT-ISS1 | Download PDF |
RTC Series | English | IM-P456-14-EN-ISS1 | Download PDF |
DAB Series - Desuperheater | English | IM-P605-17-EN-ISS1 | Download PDF |
Série DA | Español | IM-P605-18-ES-ISS1 | Download PDF |
Série DA | Brasil | IM-P605-18-PT-ISS1 | Download PDF |
Série DAC | Brasil | IM-P605-23-PT-ISS1 | Download PDF |
Piloto Controlador de Pressão | Brasil | M-P418-07-PT-ISS1 | Download PDF |
Série RPH | Brasil | M-P428-01-PT-ISS1 | Download PDF |
Válvula Borboleta Biexcêntrica Série 87-B | Brasil | TI-P368-01-EN-ISS1 | Download PDF |