RC Series

Masthead background

Overview

The self-operated reducing valves, with precise adjustment, are designed to relieve and reduce pressure in lines of steam, water oil, air, gas and other liquids.

They are used to regulate the pressure upstream or downstream of the valve and ensure its stability.

Model

Type

Sizes

Classes

Connections

Materials 

Function

Operating Range

Others

RC Series Self-operated pressure regulator
1/2" to 1" 150 to 300
Threaded or flanged
Carbon or stainless steel Relieves, reduces or differentiates pressure
3 to 260 psig
Other materials subject to request

Installation Documentation

document language reference number download
Série RC Español IM-P251-01-ES-ISS1 Download PDF
Série RC Brasil IM-P251-01-PT-ISS1 Download PDF
RC Series English IM-P251-02-EN-ISS1 Download PDF

Contact us to learn more

We'll help you find the right solution