Ideal for severe services of clean fluid with high differential pressures. It has pressure-reducing technology via a labyrinth system. The best option for anti-surge applications and recirculation of pumps.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
Revel Series |
Conventional or Angular |
1" to 16", 1"x 1" to 18"x24 |
300 x 150 to 2500 |
Flanged or for welding |
Pneumatic (single or dual-acting piston) or electric |
Carbon, alloy or stainless steel or on request |
Metal-metal |
Labyrinth type for severe service with low noise or anti-cavitation |
Válvula de Controle REVEL
Brasil
TI-P368-01-EN-ISS1