Series 900 control valves combine high quality, extreme sensitivity and precise control and have been specially developed to efficiently control the flow of various types of fluids under different pressure and temperature conditions, in numerous types of industrial processes and installations. The Series 900 3-way version is available for convergent flow service (two inlets and one outlet) or divergent flow service (with one inlet and two outlets).
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
900 Series - 3-way |
Convergent or Divergent |
1/4" to 1", or 2- or 3-way |
6" to 14" 160 to 600, 2" to 12 900 to 2500 |
Flanged or for welding |
Pneumatic (diaphragm or piston or dual action) |
Carbon steel, stainless steel or special alloys |
Metal-metal |
Internals in "V" |
document | language | reference number | download |
---|---|---|---|
Série 900 - 3 Vias | Brasil | IM-P416-10-PT-ISS1 | Download PDF |
900 Series | English | IM-P416-11-EN-ISS1 | Download PDF |
Serie 900 | Español | IM-P416-12-ES-ISS1 | Download PDF |