Microflow type control valve for low flow rates, with contour plug, top guide. Suitable for high-performance applications requiring special materials from laminated bars. Excellent choice for additive fluids and pilot plants.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
90 Series |
Microflow |
1/4" to 1", or 2- or 3-way |
150 to 1500 |
Flanged, threaded or welded |
Pneumatic (diaphragm or piston) |
Carbon steel, stainless steel or special alloys |
Metal-metal or resilient |
Contour or microflow type |