Microflow control valve for small flow rates, with contour plug, top guided. Suitable for applications that require high performance with low consumption.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
89 Series |
Microflow |
1/4" to 1" |
150 to 600 |
Flanged, threaded or welded |
Pneumatic (diaphragm or piston) |
Carbon or stainless steel |
Metal-metal |
Contour or microflow type |
document | language | reference number | download |
---|---|---|---|
Série 89 | Brasil | IM-P416-25-PT-ISS1 | Download PDF |
89 Series | English | IM-P416-26-EN-ISS1 | Download PDF |
Série 89 | Español | IM-P416-27-ES-ISS1 | Download PDF |