With quick opening internals, used for bottom discharge of boilers. Provided with a pneumatic actuator with spring return for quick closing and lever for manual operation.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
86 Series |
Fast Discharge |
1/2" to 4" |
150 to 600 |
Flanged for welding or threaded up to 2" NPT |
Manual lever or automatic via pneumatic piston |
Carbon or stainless steel |
Metal-metal |
Quick opening type |
document | language | reference number | download |
---|---|---|---|
85 Series | English | IM-P414-06-EN-ISS1 | Download PDF |
Série 86 | Brasil | IM-P416-07-PT-ISS1 | Download PDF |
Serie 86 | Español | IM-P416-09-ES-ISS1 | Download PDF |