85 Series Cryogenic

Masthead background

Overview

Developed for cryogenic service applications, this valve has an extended bonnet designed to keep a small amount of vaporised fluid between the stuffing box and the liquid at cryogenic temperature. A valve recognised for its rigorous precision and maximum stability.

Model

Type

Sizes

Classes

Connections

Actioning

Materials

Seal

Internals

85 Series

Cryogenic

1/2" to 4"

150 to 300

Flanges

Pneumatic (diaphragm or piston) manual or electric

Stainless steel or special alloys

Metal-metal

In contour or microflow type

Installation Documentation

Title

Válvula Globo Série 85 Criogênica

language

Español

reference number

IM-P416-04-PT-ISS1

Download

Download PDF