Three way control valves for diverse industrial fluids with simple and robust construction, used for diverging or converging service, allowing precise and stable control.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
85 Series |
Three-way convergent or divergent |
1" to 4" |
150 to 600 |
Flanges |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal |
Internals in "V" |
Válvula de Controle Série 85 - 3 Vias
Brasil
TI-P368-01-EN-ISS1
document | language | reference number | download |
---|---|---|---|
Série 85 Três Vias | Brasil | IM-P416-01-PT-ISS1 | Download PDF |
85-3 Ways Series | English | IM-P416-02-EN-ISS1 | Download PDF |
Série 85 - Tres Vias | Español | IM-P416-03-ES-ISS1 | Download PDF |