Two-way control valves for various industrial fluids - simple and robust construction, allowing excellent control with precision and stability.
Model |
Type |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
85 Series |
Two-way |
1/2" to 8" |
150 to 600 |
Flanged, for welding or threaded |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal or resilient |
Cage type, contoured, V-shaped, microflow, low noise or anti-cavitation |
document | language | reference number | download |
---|---|---|---|
85 Series 2 Way Control Valves | English | TI-P414-03-EN-ISS1 | Download PDF |
Série 85 Válvula de Controle 2 Vias | Brasil | TI-P414-03-PT | Download PDF |
document | language | reference number | download |
---|---|---|---|
85 Series | English | IM-P414-06-EN-ISS1 | Download PDF |
Série 85 Guia de Instalação e Manutenção | Brasil | IM-P414-07-PT | Download PDF |
Serie 85 | Español | IM-P414-08-ES-ISS1 | Download PDF |