Pressure reducing valve for use with gases or steam, used in severe service tasks to prevent vibration and erosion, especially when starting boilers. Outlet diameter larger than inlet diameter, providing speed control in applications with high pressure differentials. Available with standard or low noise internals with up to five stages.
Model |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
2003 Series |
2" x 4" to 10" to 20" |
300 x 150 to 2500 x 150 |
Flanged or for welding. |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal |
Low-noise cage type, from one to seven stages |
document | language | reference number | download |
---|---|---|---|
Série 2003 - Classes 900 à 2500 ANSI | Brasil | IM-P416-13-PT-ISS1 | Download PDF |
2003 Series Classes 900 to 2500 ANSI | English | IM-P416-14-EN-ISS1 | Download PDF |
Serie 2003 Clases 900 a 2500 ANSI | es | IM-P416-15-ES-ISS1 | Download PDF |
Serie 2003 Clases 900 a 2500 ANSI | Español | IM-P416-15-ES-ISS1 | Download PDF |
Série 2003 - Classes 150 à 600 ANSI | Brasil | IM-P416-16-PT-ISS1 | Download PDF |
2003 Series Classes 150 to 600 ANSI | English | IM-P416-17-EN-ISS1 | Download PDF |
Serie 2003 - Clases 150 a 600 ANSI | es | IM-P416-18-ES-ISS1 | Download PDF |
Español | IM-P416-18-ES-ISS1 | Download PDF |