Provide excellent sensitivity, precise control and easy adjustment, whilst being lightweight and small. Available in up to 24" diameter, body types and materials, with solid flanges, including special internal high pressure classes.
Model |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Internals |
|
1000 Series |
10" to 24", 1/2" to 24", 3/4" to 12" |
150 to 600, 900 to 1500 and 2500 |
Flanged or for welding. |
Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal or resilient |
Cage type, contoured, V-shaped, microflow, low noise or anti-cavitation
|
1000 and 1000A Series 2 Way Control Valves
Brasil
TI-P415-01-EN-ISS1
document | language | reference number | download |
---|---|---|---|
1000 Series Classes 150 to 600 ANSI | English | IM-P415-02-EN-ISS1 | Download PDF |
Série 1000 (Classes 150 a 600 ANSI) | Brasil | IM-P415-04-PT-ISS1 | Download PDF |
Série 1000 (Classes 900 a 2500 ANSI) | Brasil | IM-P415-05-PT-ISS1 | Download PDF |
Serie 1000 (Clases 150 a 600 ANSI) | es | IM-P415-08-EN-ISS1 | Download PDF |
Serie 1000 (Clases 150 a 600 ANSI) | Español | IM-P415-08-EN-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | English | IM-P419-03-EN-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | es | IM-P419-03-ES-ISS1 | Download PDF |
1000A Classes 900 to 2500 ANSI | Español | IM-P419-03-ES-ISS1 | Download PDF |