Provides emergency shut-off in tanks or pipes by blocking the flow quickly in the event of a pressure change, fire or other emergency.
It has full passage, without restrictions or obstructions, even allowing the PIG to pass through.
Can be installed on the horizontal or the vertical, obeying the flow direction.
Model |
Sizes |
Classes |
Connections |
Actioning |
Materials |
Seal |
Others |
FE Series | 2" to 36" | 600 | For mounting between flanges (wafer) or lug | Pneumatic (diaphragm or piston) manual or electric |
Carbon steel, stainless steel or special alloys |
Metal-metal or resilient | Internals - Integrated |
document | language | reference number | download |
---|---|---|---|
Série FE | Brasil | IM-P418-01-PT-ISS1 | Download PDF |
FE Series | English | IM-P418-02-EN-ISS11 | Download PDF |