DC Series

Masthead background

Overview

Diaphragm-type pneumatic actuator for linear displacement valves. Allows for switch from direct to reverse action without the need for additional parts.

Model

Type

Action  Areas

Sizes

Maximum feeding

Manual driving

DC Series

Diaphragm/Spring Type Linear Pneumatic Actuator

 Direct or reverse 16 to 154 inches

52 – 400

3.5 bar g

Optional