Pneumatic piston damper actuator for modulating or bistable control systems for remote actuation of rotary displacement equipment such as shutters, butterfly valves, damper, etc. Available in various sizes and selected according to the torque required. These are equipped with a lever, which allows the acuator output torque to be transformed into force.
Model |
Type |
Connections |
Action |
Areas |
Maximum feeding |
Manual drive | Lever | |||
AP+K Series |
Pneumatic Actuator. Piston type for Damper |
For mounting between flanges (wafer) or lug |
Single or double |
7 to 143 inches |
8.3 bar g |
Optional |
With linear cursor from 100 to 1000 mm |