Piston-type pneumatic actuator for rotary displacement valves and various other devices. Available with a maximum torque output of 90º and can be supplied for double or single action, with spring return.
Model |
Type |
Action |
Areas |
Maximum feeding |
Torque |
Manual drive | |||
AP Series |
Piston-type rotary pneumatic actuator |
Single or double |
7 to 380 inches |
8.3 bar g |
Single action: 66 to 7.220 Nm Double action: 79 to 37.270 Nm |
Optional |
Atuador a Pistão Série AP
Brasil
TI-P368-05-PT-ISS1