Servomotor used to drive damper-type equipment, where the angular movement of the lever is transformed into linear or angular, depending on the adaptation of the lever.
Model |
Type |
Action |
Areas |
Maximum feeding |
Course |
|||
SM 500 Series |
Pneumatic Servo Motor |
Double-acting/manual pneumatic |
13 inches |
Maximum 8.3 bar |
150 to 500 mm |