SM400 Serie

Masthead background

Overview

Pneumatic piston type actuator, applicable in dampers. shutters and other applications where remote positioning control is required. The SM400 Series actuators are basically made up of a double-acting cylinder.

Model

Type

Action

Areas

Maximum feeding

Course

SM 400 Series

Pneumatic Servo Motor

Dual

13 to 79 inches

Maximum 8.3 bar


100 to 1000 mm