الصمام ذو مانع التسرب المنفاخي A3S عالي التكامل مناسب للاستخدام تحت الضغط العالي في استخدامات البخار والغاز والسوائل حيث تم تصميمه وفقًا لـ ASME الفئة 800.
Sizes and pipe connection |
||
|
½", ¾", 1", 1¼", 1½" and 2" |
||
|
Screwed BSP (BS 21 parallel), NPT |
||
|
Socket weld to BS 3799 /ANSI B 16.11 |
||
Pressure / temperature limits (Class 800) |
||
|
Body design conditions |
Class 800 | |
| PMA | Maximum allowable pressure | 136 bar g |
| TMA | Maximum allowable temperature | 425°C |
| Minimum allowable temperature | -29°C | |
| PMO | Maximum operating pressure | 99 bar g @ 360°C |
| Maximum operating pressure for extended bellows life | 40 bar g @ 400°C | |
| TMO | Maximum operating temperature | 425°C |
| Maximum operating temperature for extended bellows life | 400°C @ 40 bar g | |
| Minimum operating temperature | -29°C | |
| Without the bellows fitted the unit is designed for a maximum cold hydraulic test pressure of: | 212 bar g | |
A3S and A3SS Bellows Sealed Stop Valves
English
TI-P132-09