Search results

Please find your search results below.  Filtering by location will help you find the most relevant information:

mostrando 511-520 de 1192 resultados

APT14, 14HC, 14SHC 오그덴 자동펌프트랩

스파이렉스사코 오그덴 자동펌프트랩은 몸체설 계압력이 PN16으로 설계되어 있는 용적식타입의 자동펌프트랩으로서 설비의 운전조건에 따라 자 동으로 트랩핑 또는 펌핑을 할 수 있다. 이 장치 는 구동증기에 의해 동작되며 진공을 포함한 모든 압력 조건하에서 공정설비로부터 응축수를 배출

Media Library

Korean
PDF - Installation Manual

Válvulas de retención de doble disco SDCV3, SDCV4, SDCV7 y SDCV8

La gama de válvulas de retención de doble disco SDCV están fabricadas siguiendo el diseño wafer para montar entre bridas PN16, PN40, ASME Clase 150 y 300. Diseñadas para prevenir el flujo inverso de una amplia variedad de fluidos para aplicaciones en líneas de proceso, sistemas de agua caliente, sistemas de vapor y de condensado. La distancia entre caras de las SDCV es según API 594 y el cierre metal metal según API 598. El modelo estándar de la gama SDCV tiene cierre metal-metal. También existe una opción con asiento blando de fluorelastómero.

Media Library

Español
PDF - Technical Information

BSA3HP型ベローズ・シールド式高圧ストップ弁

スパイラックス・サーコのBSA3HP型は、PN100およびASME Class 600までの圧力範囲をもち、高品質、ゼロエミッションの炭素鋼製ベローズ・シールド式ス遮断弁です。

/global/ja-JP/products/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valves

製品

Japan (日本)
Webpage

M21ECFi4 Food + Reduced Bore Ball Valve DN15 to DN100 Flanged PN40

The M21ECFi4 is a reduced bore ball valve with a single piece body, having ISO mounting as standard. It was designed and manufactured specially for Steam and Condensate applications to be used as an isolating valve, not a control valve.

Media Library

English
PDF - Technical Information

MPC2 High Efficiency Compressed Air Filter Regulator

Spirax Sarco high efficiency oil removing filter/regulator. To provide very high quality compressed air, with accurate pressure control, for pneumatic actuators and general purpose systems.

Media Library

English
PDF - Technical Information

STERI-TROL reglerventil för renånga

STERI-TROL är en pneumatiskt manövrerad 2-vägs reglerventil för renångeapplikationer, lämplig för ett brett spektrum av applikationer inom läkemedelsindustrin.

/global/sv-SE/products/clean-steam/steri-trol-clean-service-control-valve

Produkter

Sweden (Sverige)
Webpage

IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters

The IF Monnier international range of filters provides high quality compressed air (free from liquid and solid contaminants) for general purpose pneumatic systems.

Media Library

English
PDF - Installation Manual

IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters

The Monnier International Ultraclean high efficiency oil removing filters have been designed to provide high quality compressed air (free from liquid and solid contaminants) for pneumatic systems. For use in applications where compressed air of a particularly high quality is required. Typical examples include air bearings on machine tools, air gauging equipment, instrument air supplies, breathing air, etc.

Media Library

English
PDF - Installation Manual

IP2M, IP2AM and IP2DM Monnier International Compressed Air Filter/Regulators

The IP_M range of Monnier international compressed air filter / regulators provide high quality compressed air with accurate pressure control for general purpose pneumatic systems.

Media Library

English
PDF - Installation Manual

De vanligaste frågorna om ånga

Våra ångexperter har gjort en lista över de vanligaste frågorna om ånga och ångsystem. Läs svaren här och spara tid genom att inte behöva söka efter svaren.
Chris Coleman, Condensate Handling Specialist på Spirax Sarco, förklarar:

Tid är pengar för verksamhetschefer, produktionsledare och maskiningenjörer, så när frågor uppstår ang ånga är det viktigt att kunna få ett snabbt svar. Genom att få grundläggande kunskaper om ånga kan du spara energi, upprätthålla och uppnå högre säkerhet och produktionseffektivitet genom planering och genomförande av förbättringar av ånga och värmeenergi.

/global/sv-SE/news/de-vanligaste-fragorna-om-anga

Nyheter

Sweden (Sverige)
News