De la instalatii noi pentru centrale termice si pana la simpla inlocuire a robinetilor de purjare, noi avem solutia de care aveti nevoie.
Used to accommodate the blowdown water from the boiler(s).
Efficient blowdown (removal of impurities) is essential to maintaining steam quality.
Our feedtanks are designed as atmospheric deaerators to increase efficiency and keep ongoing maintenance costs low.
Flash steam recovery from blowdown an efficient way to save energy and money.
A level control system consists of a sensor, controller, valve or pump and may be on-off or modulating. It is vital that your boiler water levels be monitored safely and accurately.
Stainless steel sample coolers, to take boiler water samples safely.
Steam injectors are used to inject live steam into feedtanks to drive off the dissolved oxygen.
During formation in the boiler, steam leaves behind impurities (TDS - total dissolved solids). If left these concentrate and cause damage to the boiler.
Fitted to the top of a vent pipe, dissipates the velocity of vapour ejected to atmosphere.