Oale de Condens

Masthead background

Indepartarea aerului si condensului din sistem este esentiala. Returnarea condensului la cazan maximizeaza folosirea energiei disponibile. Avem oalele de condens potrivite pentru aplicatia dvs. Si oamenii care consilieze.

Oale de Condens cu Capsula Presurizata

Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures.

Oale de Condens cu Flotor

Extremely versatile traps that work efficiently on both light and heavy condensate loads.

Oale de Condens Bimetalice

Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.

Oale de Condens cu Temperatura de Descarcare Fixa

The fixed temperature discharge steam trap employs a liquid expansion device to discharge condensate at a predefined temperature.

Oale de Condens cu Clopot

Inverted bucket traps are the most robust type of the mechanical traps.

Colectoare si Huse de Izolare

The modern method of manifolding is to purchase the manifold as a standard piece of equipment just like buying a steam trap.

Oale de Condens Sigilate

Replacement sealed traps utilise a non-remakeable joint, eliminating the risk of leaks to atmosphere.

Oale de Condens si Conectori Pivotanti

Our range of connectors significantly reduce installation time, cuts costs dramatically, and eliminate system leaks.

Oale de Condens Termodinamice

Thermodynamic steam traps combine reliability, simplicity and efficiency of operation.

Pentru mai multe informatii, va rugam sa ne contactati

We'll help find the right solution for you