Manifolds

Masthead background

Benefits

Multiple arrows icon

Solutions to Suit a Range of Applications

Clock icon

Quick and Easy Installation

STEAM DISTRIBUTION AND CONDENSATE COLLECTION MANIFOLDS Overview

The modern method of manifolding is to purchase the manifold as a standard piece of equipment just like buying a steam trap.

For convenience select the manifold with an optional insulation jacket and mounting kit specifically designed for tracing applications.

MSC Manifolds for Steam Distribution
These manifolds have been designed for vertical installation. The forged distribution bodies have integral piston valves providing easy isolation of your tracing lines. MSC steam distribution manifolds come standard with integral piston valves, enabling isolation, depressurization and maintenance to be performed safely and efficiently. In order to prevent corrosion, steam distribution manifolds are most commonly sold with a bottom drain valve.

MSC Manifolds for Condensate Collection

Standard condensate collection manifolds include an internal siphon pipe to promote even temperature distribution and ensure single-phase discharge of condensate. This will also help prevent corrosion, freezing and damage to the manifold.

Product Brochure

document language reference number download
Applications Overview for the steam and condensate loop English SPB-1025-US Download PDF
Distribution & Collection: Forged Steel Manifolds English Download PDF
Product Overview English SPB1027-US Download PDF

Technical Documentation

document language reference number download
IJ-UFT14HC Insulation Jackets English TI-P712-04 Download PDF
MSC Manifolds for Steam Distribution and Condensate Collection English TI-6-804-US Download PDF
MSC-210 Long Pitch Manifold for Condensate Collection English TI-P115-01 Download PDF
Vertical Condensate Collection Manifold — Fabricated English TI-P543-01-US Download PDF
Vertical Steam Distribution Manifold — Fabricated English TI-P543-02-US Download PDF

Installation Documentation

document language reference number download
Forged Steel Manifolds-Type MSC English IM 6.804-US Download PDF
MSC-210 Long Pitch Manifold for Condensate Collection English IM-P115-02 Download PDF
USTS II Universal Steam Trap Station English IM-P124-01-US Download PDF
USTS Lock-Out / Tag-Out Box English IM 6.804A-US Download PDF

CONTACT US

We'll help you find the correct solution for your needs.