Extremely versatile traps. Work efficiently on both light and heavy condensate loads.
Compact in size. Discharge capacity is high and continuous, ensuring maximum heat transfer.
Ball float steam traps are the best choice for draining plant with automatic temperature control.
An integral air vent is fitted as standard and a steam lock release is an option.
READY TO GET A QUOTE OR NEED MORE INFORMATION?
document | language | reference number | download |
---|---|---|---|
Applications Overview for the steam and condensate loop | English | SPB-1025-US | Download PDF |
Ball Float Steam Trap For Pressures up to 1160 psig | English | FTC80-FB-US | Download PDF |
FTC23 and FTS23 Float Trap | English | SB-P605-03-US | Download PDF |
FTC62 and FTS62 High Pressure Float Trap | English | STR1036-US | Download PDF |
Product Overview | English | SPB1027-US | Download PDF |
Steam Trapping Overview | English | SPB1009-US | Download PDF |
document | language | reference number | download |
---|---|---|---|
Cast Ductile Iron Float & Thermostatic Steam Trap FT14, IFT14, & FT14C | English | TI-S02-27-US | Download PDF |
Cast Iron Float an Thermostatic Steam Traps FT, FTI, & FTB Capacities | English | TI-2-317-US | Download PDF |
Cast Iron Float and Thermostatic Steam Trap FT15, FT30,FT175, FT125 | English | TI-2-313-US | Download PDF |
Cast Iron Float and Thermostatic Steam Trap FT150, FT200 | English | TI-2-314-US | Download PDF |
Cast Iron Float and Thermostatic Steam Trap FTI15, FTI30, FTI125,FT200 | English | TI-2-321-US | Download PDF |
Cast Steel Float & Thermostatic Steam Trap 3'' (DN80) and 4'' (DN100) FT450 | English | TI-P026-01-US | Download PDF |
Cast Steel Float & Thermostatic Steam Traps FTB Super Capacity Series | English | TI-2-322-US | Download PDF |
Cast Steel Float Thermostatic Steam Trap FT450 | English | TI-2-304-US | Download PDF |
Float & Thermostatic Steam Trap Capacities FT46, FT450 | English | TI-2-308-US | Download PDF |
Float & Thermostatic Steam Trap FT14, IFT14, 1"FT14HC | English | TI-S02-28-US | Download PDF |
FTB Super Capacity Cast Iron Float and Thermostatic Steam Traps | English | TI-2-315-US | Download PDF |
FTC62 Carbon Steel Ball Float Steam Trap | English | TI-P179-13-US | Download PDF |
FTC80FB Cast Steel 1" and 2" Ball Float Steam Trap | English | TI-P179-02-US | Download PDF |
FTS14 Austenitic Stainless Steel Float and Thermostatic Steam Trap | English | TI-P145-01-US | Download PDF |
FTS62 Stainless Steel Ball Float Steam Trap | English | TI-P179-14-US | Download PDF |
Mod2000 Self Drainage Unit For Float Thermostatic Trap | English | TI-2-323-US | Download PDF |
Stainless Steel Float & Thermostatic Steam Trap FT46 | English | TI-2-318-US | Download PDF |
Stainless Steel Float & Thermostatic Steam Traps FTS150, FTS300 | English | TI-2-312-US | Download PDF |
UFT32 Sealed Stainless Steel Ball Float Steam Trap | English | TI-P146-05 | Download PDF |
UFT32 Series Sealed Stainless Steel Float & Thermostatic Steam Trap (for use with Universal Connectors) | English | TI-P146-02-US | Download PDF |
document | language | reference number | download |
---|---|---|---|
Float and Thermostatic Steam Traps FT FTB FTI OK FTS150 FTS300 | English | IM-2-300-US | Download PDF |
Float Operated Liquid Drain Traps Types FA FAI FAB CA | English | IM-7-306-US | Download PDF |
FT 1550 - Ball Float Steam Trap | English | IM 2.309-US | Download PDF |
FT16 Ball Float Steam Trap | English | IM-P143-04-US | Download PDF |
FTC62 and FTS62 Ball Float Steam Traps | English | IM-P179-15-US | Download PDF |
FTC80 Cast Steel Ball Float Steam Trap | English | IM-P179-06-US | Download PDF |
FTS14 Austenitic Stainless Steel Ball Float Steam Trap ½" (DN15) to 1" (DN25) | English | IM-P145-02-US | Download PDF |
FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) | English | IM-P145-02 | Download PDF |
FTS23 and FTC23 Ball Float Steam Trap | English | IM-P605-02-US | Download PDF |
Mod2000 Self Drainage Unit For Float Thermostatic Trap | English | IM-2-323-US | Download PDF |
Sealed Stainless Steel Ball Float Steam Traps for use with Pipeline Connectors | English | IM-P712-03 | Download PDF |
Steel Float and Thermostatic Steam Trap 3" DN80 and 4" DN100 FT450 | English | IM-F01-30-US | Download PDF |