"Unmonitored steam going into sterilizers can cause suboptimal steam sterilization conditions and lead to costly and lengthy delays. The installation of the Filter Stations for Sterilization FS-HC Series going into sterilizers will ensure the quality and purity of steam provided is appropriate for effective sterile processing."Jennifer Carlino, Steam Plant Essentials Product Manager
Spirax Sarco, the global leader in steam system engineering and management has expanded its product line to include the new Steam Filter Stations for Sterilization FS-HC Series. This new product solution is specifically designed to provide the best steam quality and purity going into sterilizers in the healthcare industry. This exciting new release will help customers in medical facilities to ensure the purity and quality of steam provided is appropriate for effective sterile processing, allowing them to comply with AAMI ST79 Section 3.3.3 “Steam for Sterile Processing”.
“Unmonitored steam going into sterilizers can cause suboptimal steam sterilization conditions and lead to costly and lengthy delays. The installation of the Filter Stations for Sterilization FS-HC Series going into sterilizers will ensure the quality and purity of steam provided is appropriate for effective sterile processing.” said Jennifer Carlino, Spirax Sarco Steam Plant Essentials Product Manager.
According to Carlino, the FS-HC Series is available to purchase as a kit of components or as a fully assembled station. The FS-HC Series includes a line sized separator with associated trap kit to remove residual condensate, line size strainer to remove any remaining dirt and debris, a 3A certified clean steam filter, pressure gauges to measure pressure drop across the filter, isolation valves at key points to enable ease of maintenance for the separator, steam trap, and steam filter.
Do you experience wet packs, lengthy sterilization times, or the need to run multiple sterilization cycles? Watch this video!
Information about the Filter Stations for Sterilization FS-HC Series is just a mouse click away