Range of Desuperheating Solutions

Controls manufacturing

12/02/2015

Spirax Sarco, the leader in products and services for steam system solutions is pleased to announce the release of the extensive range of desuperheaters that offer an effective solution for steam conditioning and enhanced thermal energy transfer. 

Spirax Sarco desuperheaters provide the answer when precise control and reduction of superheated steam temperature is required. The available options enable a wide range of solutions for industries including, combined heat and power, oil and petrochemical, chemical, food and beverage, and pharmaceutical.

Some features and benefits include:

Desuperheater range provides turndown from 3:1 to 5

Carbon steel, stainless steel or chrome moly shell material options - Suitable for temperatures up to 1094°F

Spray type, venturi, variable area, and steam atomizing desuperheaters custom made and designed to meet the exact process conditions

Increase process efficiency – waste and residual heat can be recovered and recycled

Product Information

Want more details about the Desuperheating Product Range?  Visit the product page now.

Related Reading