Wall mounted unit that allows steam to mix with cold water to provide a hot water source for hosing down.
Designed to provide hot water economically by blending steam and cold water quickly to the required user temperature.
Unique single source supply for wash down installations.
Pipeline Ancillaries Overview
English
SB-GST-41
document | language | reference number | download |
---|---|---|---|
Hosedown Gun, Hose and Hose Rack | English | TI-P157-05 | Download PDF |
Steam/Water Mixing Stations - MkII Valve | English | TI-P157-06 | Download PDF |
Steam/Water Mixing Valve - MkII | English | TI-P157-08 | Download PDF |
TCO1 Temperature Cut-out Valve | English | TI-P157-18 | Download PDF |
Thermocirc Steam / Water Mixing Valve | English | TI-P157-19 | Download PDF |
Type 8200L and 9300L Self-Retracting Hose Reels | English | TI-P157-22 | Download PDF |
document | language | reference number | download |
---|---|---|---|
Steam / Water Mixing Stations (MkII valves - 2002 onwards) Safety and Operation | English | IM-P157-38 | Download PDF |
Steam / Water Mixing Stations (pre 2002) Safety and Operation | English | IM-P157-03 | Download PDF |
Steam / Water Mixing Valves and Stations, Hosedown Guns, Hoses and TCO1 Temperature Cut-off Valve | English | IM-P157-35 | Download PDF |
Type 8200L and 9300L Self-Retracting Hose Reels | English | IM-P157-25 | Download PDF |